2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Mine Master ™ Air Drill 600HT Formerly - Scorpion ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 1/2 38.1 2.02 51.3 600 41.4 — 12.0 1.13 50 CTN QQ 3618-0311 Black 2 50.8 2.62 66.5 600 41.4 — 16.0 1.51 50 CTN QQ 3618-0312 Black 2 50.8 2.62 66.5 600 41.4 — 16.0 1.63 50 CTN T 3618-0336 Black 2 1/2 63.5 3.12 79.2 600 41.4 — 18.0 1.89 50 CTN QQ 3618-0313 Black 3 76.2 3.64 92.5 600 41.4 — 20.0 2.46 50 CTN QQ 3618-0314 Black 3 76.2 3.64 92.5 600 41.4 — 18.0 2.62 50 CTN T 3618-0333 Black 4 101.6 4.79 121.7 600 41.4 — 25.0 4.10 50 CTN QQ 3618-0315 RECOMMENDED FOR: High–pressure and high–temperature air hose used on industrial, construction, pneumatic mining and drilling applications requiring a wire–braided hose with a high–temperature thick rubber cover. TEMPERATURE: –40°F to +300°F (–40°C to +149°C). CONSTRUCTION: Tube: Type J (CPE). Black. Reinforcement: Braided, steel wire. Cover: Type J (CPE). Black with yellow stripe. All sizes perforated. Design Factor: 4:1 COUPLINGS: 14, 15, 18, 35, 71 Permanent Swaged or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. . MINING HOSE 114 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=