2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Mine Master ™ Longwall Emulsion 1000 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 1/2 63.5 3.34 84.8 1000 68.9 10.0 20.0 3.17 50 CTN T 3619-0809 Black 2 1/2 63.5 3.34 84.8 1000 68.9 10.0 20.0 3.17 100 CTN T 3619-0811 Black 3 76.2 3.91 99.3 1000 68.9 10.0 20.0 4.14 50 CTN T 3619-0810 Black 3 76.2 3.91 99.3 1000 68.9 10.0 20.0 4.14 100 CTN T 3619-3531 Yellow 2 1/2 63.5 3.34 84.8 1000 68.9 10.0 20.0 3.17 50 CTN T 3619-3103 Yellow 3 76.2 3.91 99.3 1000 68.9 10.0 20.0 4.14 50 CTN T 3619-0051 Yellow 3 76.2 3.91 99.3 1000 68.9 10.0 20.0 4.14 100 CTN T 3619-3530 RECOMMENDED FOR: Flexible connections in high–pressure water distribution and emulsion systems used in a variety of industries. The thick cover meets MSHA's self–extinguishing requirements, and is designed for the tough mining environment. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) normal service. CONSTRUCTION: Tube: Type A (Chloroprene). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Yellow. Type C2 (Specially compounded elastomer). Black with yellow stripe. Design Factor: 4:1 COUPLINGS: 14, 15 or reusable male couplings (Wildman). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. Meets MSHA Flame–resistant. . MINING HOSE www.gates.com 113 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=