2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Mine Master ™ Spray 1000 Formerly - 1000 MP/Mine Spray Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 25.4 1.42 36.1 1000 68.9 25.0 11.0 .66 100 CTN T 3619-0759 Red 1/2 12.7 .84 21.3 1000 68.9 30.0 5.0 .30 500 REEL T 3619-0757 Red 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .66 500 REEL T 3619-0758 Yellow 1/2 12.7 .84 21.3 1000 68.9 30.0 5.0 .29 50 CTN T 3619-0699 Yellow 1/2 12.7 .84 21.3 1000 68.9 30.0 5.0 .29 50 BULK 1200 3619-0761 Yellow 1/2 12.7 .84 21.3 1000 68.9 30.0 5.0 .29 100 CTN T 3619-0716 Yellow 1/2 12.7 .84 21.3 1000 68.9 30.0 5.0 .28 450 REEL * 3619-3106 Yellow 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .43 50 CTN T 3619-0700 Yellow 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .43 50 BULK 850 3619-0762 Yellow 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .43 100 CTN T 3619-0721 Yellow 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .43 100 BULK 1000 3619-0789 Yellow 3/4 19.1 1.10 27.9 1000 68.9 25.0 8.0 .43 500 REEL XX 3619-0749 Yellow 1 25.4 1.42 36.1 1000 68.9 25.0 11.0 .66 50 CTN T 3619-0701 Yellow 1 25.4 1.42 36.1 1000 68.9 25.0 11.0 .66 50 BULK 700 3619-0763 Yellow 1 25.4 1.42 36.1 1000 68.9 25.0 11.0 .66 100 CTN T 3619-0786 Yellow 1 25.4 1.42 36.1 1000 68.9 25.0 11.0 .66 100 BULK 400 3619-0790 Yellow 1 1/4 31.8 1.69 42.9 1000 68.9 20.0 16.0 .81 50 CTN T 3619-0702 Yellow 1 1/4 31.8 1.69 42.9 1000 68.9 20.0 16.0 .81 50 BULK 300 3619-0764 Yellow 1 1/4 31.8 1.69 42.9 1000 68.9 20.0 16.0 .81 100 CTN T 3619-0787 Yellow 1 1/4 31.8 1.69 42.9 1000 68.9 20.0 16.0 .81 100 BULK 100 3619-0791 Yellow 1 1/2 38.1 1.92 48.8 1000 68.9 15.0 18.0 1.07 50 CTN T 3619-0708 Yellow 1 1/2 38.1 1.92 48.8 1000 68.9 15.0 18.0 1.07 50 BULK 250 3619-0765 Yellow 1 1/2 38.1 1.92 48.8 1000 68.9 15.0 18.0 1.07 100 CTN T 3619-0788 Yellow 1 1/2 38.1 1.92 48.8 1000 68.9 15.0 18.0 1.07 100 BULK 200 3619-0792 Yellow 2 50.8 2.45 62.2 1000 68.9 10.0 25.0 1.47 50 CTN T 3619-0760 Yellow 2 50.8 2.45 62.2 1000 68.9 10.0 25.0 1.47 50 BULK 200 3619-0766 Yellow 2 50.8 2.45 62.2 1000 68.9 10.0 25.0 1.47 100 CTN T 3619-0745 NOTE: * Qty +/– 0', max 3 pieces, increments of 150'. RECOMMENDED FOR: High–pressure water service in underground mining applications and hot water washdown service. The thick cover meets MSHA's self–extinguishing requirements, and is designed for the tough mining environment. CAUTION: Air service working pressure is 300 psi for all sizes. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) service range. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Braided, steel wire. Cover: Type C2 (Modified Nitrile). Non–marking. All sizes are perforated. Design Factor: 4:1 COUPLINGS: 80 Gates GSP (1 1/2" or 2" only), 74 Gates MegaCrimp ™ (1/2" through 1 1/4"), 14, 15 or 19 (up to 300 PSI only). Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. Meets MSHA Flame–resistant. . MINING HOSE 112 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=