2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Bulk Master ™ PVC (25-40) SD AR Formerly - Master–Flex ™ 400 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.41 61.2 35 2.4 28.0 4.0 .54 100 PLT T 7744-6103 Black 2 1/2 63.5 2.98 75.7 35 2.4 28.0 5.0 .77 100 PLT T 7744-6104 Black 3 76.2 3.87 98.3 30 2.1 28.0 6.0 1.05 100 PLT T 7744-6105 Black 4 101.6 4.65 118.1 30 2.1 28.0 8.0 1.70 100 PLT T 7744-6106 Black 5 127.0 5.77 146.6 30 2.1 28.0 9.0 2.40 100 PLT T 7744-6107 Black 6 152.4 6.86 174.2 25 1.7 28.0 12.0 3.21 100 PLT T 7744-6108 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Transfer of bulk materials via suction, pneumatic or gravity systems where tube abrasion resistance is the primary requirement and a static–conductive hose is needed. Can also be used for vacuum or ducting service. TEMPERATURE: –30°F to +140°F (–34°C to +60°C) continuous service. CONSTRUCTION: Tube: Type D (SBR). Static conductive. Reinforcement: Rigid thermoplastic helix. Cover: Type G (PVC). Black with gray helix. Corrugated. Design Factor: 3:1 COUPLINGS: 1, 6, 7, 49 or 78. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. . MATERIAL HANDLING HOSE www.gates.com 111 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=