2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Bulk Master ™ Sand Blast (120-150) D Formerly - 429W Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/2 12.7 1.23 31.2 150 10.3 25.0 5.0 .55 50 PLT T 4129-0085 Black 3/4 19.1 1.50 38.1 150 10.3 15.0 8.0 .70 50 PLT T 4129-0086 Black 1 25.4 1.63 41.4 150 10.3 5.0 12.0 .70 50 PLT T 4129-0256 Black 1 25.4 1.87 47.5 150 10.3 5.0 12.0 .96 50 PLT T 4129-0100 Black 1 1/4 31.8 2.16 54.9 150 10.3 5.0 12.0 1.12 50 PLT T 4129-0105 Black 1 1/2 38.1 2.37 60.2 135 9.3 5.0 18.0 1.56 50 PLT T 4129-0150 Black 2 50.8 2.94 74.7 120 8.3 5.0 20.0 2.00 50 PLT T 4129-0200 RECOMMENDED FOR: Sand, shot–blasting work and wherever abrasive materials are carried at high velocity. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static–conductive. Reinforcement: Multiple plies, synthetic textile. Cover: Type D (SBR). Black with gray stripe. All sizes are perforated. Design Factor: 4:1 COUPLINGS: 36. Reference the Hose Coupling Section. . MATERIAL HANDLING HOSE 110 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=