2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Bulk Master ™ (4-24) SD Formerly - 770SB Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.39 35.3 4 .3 20.0 5.0 .49 100 PLT T 4691-0400 Black 1 1/4 31.8 1.64 41.7 5 .3 20.0 5.0 .59 100 PLT T 4691-0405 Black 1 1/2 38.1 1.89 48.0 6 .4 20.0 6.0 .68 100 PLT T 4691-0410 Black 2 50.8 2.39 60.7 8 .6 20.0 8.0 .75 100 PLT T 4691-0420 Black 2 1/2 63.5 2.89 73.4 9 .6 20.0 9.0 .91 100 PLT T 4691-0430 Black 3 76.2 3.39 86.1 12 .8 20.0 10.0 1.03 100 PLT T 4691-0435 Black 4 101.6 4.39 111.5 16 1.1 20.0 15.0 1.35 100 PLT T 4691-0440 Black 5 127.0 5.53 140.5 20 1.4 20.0 20.0 2.27 50 PLT T 4691-0450 Black 6 152.4 6.53 165.9 24 1.7 20.0 24.0 3.20 50 PLT T 4691-0455 RECOMMENDED FOR: Light–duty vacuum service in industrial and maintenance applications conveying air, dust, fine particles, leaves, grass, etc. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static–conductive. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black corrugated with gray stripe. Design Factor: 4:1 COUPLINGS: 5, 6, 7 or 78. Reference the Hose Coupling Section. . MATERIAL HANDLING HOSE www.gates.com 109 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=