2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Bulk Master ™ Hot Air Blower (40-130) SD HT Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 1/2 38.1 2.08 52.8 130 9.0 30.0 8.0 .89 100 PLT T 4691-0501 Black 2 50.8 2.58 65.5 125 8.6 30.0 9.0 1.00 100 PLT T 4691-0502 Black 2 1/2 63.5 3.08 78.2 110 7.6 30.0 14.0 1.43 100 PLT T 4691-0503 Black 3 76.2 3.64 92.5 100 6.9 30.0 18.0 1.63 100 PLT T 4691-0504 Black 3 1/2 88.9 4.14 105.2 85 5.9 30.0 21.0 1.95 100 PLT T 4691-0505 Black 4 101.6 4.64 117.9 75 5.2 30.0 24.0 2.21 100 PLT T 4691-0506 Black 5 127.0 5.74 145.8 55 3.8 30.0 30.0 3.13 100 PLT T 4691-0507 Black 6 152.4 6.74 171.2 40 2.8 30.0 36.0 4.54 100 PLT T 4691-0508 RECOMMENDED FOR: Conveying hot air up to +350°F from blower or compressor to storage tank used in the transfer of dry bulk commodities. Can also be used for transferring mild chemicals at ambient temperatures. CAUTION: –40°F to +125°F (–40°C to +52°C) for mild chemical transfer. For chemicals above +125°F or suitability for use with a specific chemical, contact Denver Product Application at (303) 744–5070. TEMPERATURE: –40°F to +350°F (–40°C to +177°C) for hot air service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Black with gray stripe. Design Factor: 4:1 COUPLINGS: 5, 7 or 49. Block 49 (Cam and Groove) should not be used for compressed air service and are not recommended for high temperature service. Reference the Hose Coupling Section. . MATERIAL HANDLING HOSE 108 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=