2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Bulk Master ™ Plus (35-150) SD Formerly - 688SB 1/4" Tube Thickness Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.94 125.5 150 10.3 30.0 39.0 4.00 100 PLT T 4691-0043 Black 5 127.0 5.96 151.4 150 10.3 30.0 48.0 4.96 100 PLT T 4691-0044 Black 6 152.4 6.97 177.0 150 10.3 30.0 56.0 6.27 100 PLT T 4691-0045 3/16" Tube Thickness Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 2 50.8 2.77 70.4 60 4.1 30.0 16.0 1.74 100 PLT T 4691-0305 Black 2 50.8 2.77 70.4 60 4.1 30.0 16.0 1.74 200 PLT T 4691-0306 Black 2 1/2 63.5 3.27 83.1 60 4.1 30.0 20.0 1.65 100 PLT T 4691-0320 Black 3 76.2 3.81 96.8 60 4.1 30.0 24.0 2.66 100 PLT T 4691-0325 Black 4 101.6 4.77 121.2 45 3.1 30.0 32.0 3.37 100 PLT T 4691-0340 Black 4 101.6 4.77 121.2 45 3.1 30.0 32.0 3.37 200 PLT T 4691-4342 Black 4 1/2 114.3 5.27 133.9 40 2.8 30.0 36.0 3.70 50 PLT T 4691-0355 Black 5 127.0 5.77 146.6 40 2.8 30.0 40.0 4.14 50 PLT T 4691-0360 Black 6 152.4 6.76 171.7 40 2.8 30.0 48.0 5.07 50 PLT T 4691-0346 Black 6 152.4 6.76 171.7 40 2.8 30.0 48.0 5.07 200 PLT T 4691-0349 Black 6 5/8 168.3 7.47 189.7 35 2.4 30.0 36.0 5.36 50 PLT T 4691-0370 RECOMMENDED FOR: Transfer of bulk materials via suction, gravity or pneumatic systems where abrasion resistance is the primary requirement. Examples: Dry cement, sand, gravel, feed, seed and slurries. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static–conductive. 3/16" thick. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type D (SBR). Black corrugated with gray stripe. Design Factor: 4:1 COUPLINGS: 5, 6, 7, 49 or 78. Reference the Hose Coupling Section. . MATERIAL HANDLING HOSE www.gates.com 107 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=