2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Bulk Master ™ Dry Cement (20-75) D Formerly - 609W 1/4" Tube Thickness (XTreme ™ ) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.73 120.1 60 4.1 — 48.0 2.71 100 PLT T 3129-0570 Black 6 152.4 6.73 170.9 20 1.4 — 72.0 3.91 100 PLT T 3129-0572 3/16" Tube Thickness (Plus) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 4 101.6 4.61 117.1 60 4.1 — 48.0 2.11 100 PLT T 3129-0790 1/8" Tube Thickness Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3 76.2 3.47 88.1 75 5.2 — 36.0 1.30 100 PLT T 3129-0660 Black 4 101.6 4.47 113.5 75 5.2 — 48.0 1.71 100 PLT T 3129-0670 Black 4 101.6 4.47 113.5 75 5.2 — 48.0 1.69 200 PLT T 3129-0672 Black 4 1/2 114.3 4.97 126.2 35 2.4 — 54.0 1.92 100 PLT T 3129-0675 Black 5 127.0 5.47 138.9 75 5.2 — 60.0 2.12 100 PLT T 3129-0680 Black 6 152.4 6.47 164.3 25 1.7 — 72.0 2.51 100 PLT T 3129-0690 Black 6 5/8 168.3 7.10 180.3 20 1.4 — 72.0 2.35 100 PLT T 3129-0700 RECOMMENDED FOR: Pneumatic transfer of bulk cement and other dry bulk materials. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D3 (Natural Rubber). Black. Static–conductive. Reinforcement: Multiple plies, synthetic textile. Cover: Type D (SBR). Black with gray stripe. Design Factor: 4:1 COUPLINGS: 5, 7, 49 or 78. Reference the Hose Coupling Section. . MATERIAL HANDLING HOSE 106 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=