2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Marine Master ™ Plus Wet Exhaust (15-100) SD Formerly - 4684CF (Wet Exhaust) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.46 37.1 100 6.9 25.0 3.0 .51 10 STRT T 4684-1540 Black 1 1/8 28.6 1.56 39.6 100 6.9 25.0 4.0 .56 10 STRT T 4684-1545 Black 1 1/4 31.8 1.69 42.9 100 6.9 25.0 4.0 .61 10 STRT T 4684-1551 Black 1 3/8 34.9 1.82 46.2 85 5.9 25.0 4.0 .66 10 STRT T 4684-1556 Black 1 1/2 38.1 1.94 49.3 85 5.9 20.0 4.0 .70 10 STRT T 4684-1561 Black 1 5/8 41.3 2.07 52.6 75 5.2 20.0 5.0 .75 10 STRT T 4684-1601 Black 1 3/4 44.5 2.20 55.9 75 5.2 20.0 5.0 .80 10 STRT T 4684-1611 Black 1 7/8 47.6 2.33 59.2 60 4.1 20.0 5.0 .85 10 STRT T 4684-1651 Black 2 50.8 2.45 62.2 62 4.3 20.0 5.0 .90 10 CTN T 4684-1660 Black 2 1/8 54.0 2.58 65.5 55 3.8 20.0 6.0 .95 10 CTN T 4684-1670 Black 2 1/4 57.2 2.71 68.8 55 3.8 20.0 6.0 1.00 10 CTN T 4684-1680 Black 2 3/8 60.3 2.83 71.9 50 3.4 20.0 7.0 1.06 10 CTN T 4684-1690 Black 2 1/2 63.5 2.96 75.2 50 3.4 20.0 7.0 1.11 10 CTN T 4684-1700 Black 2 5/8 66.7 3.08 78.2 40 2.8 15.0 9.0 1.16 10 CTN T 4684-1711 Black 2 3/4 69.9 3.21 81.5 40 2.8 15.0 10.0 1.21 10 CTN T 4684-1720 Black 2 7/8 73.0 3.33 84.6 40 2.8 15.0 11.0 1.26 10 CTN T 4684-1730 Black 3 76.2 3.45 87.6 44 3.0 15.0 12.0 1.32 10 CTN T 4684-1740 Black 3 76.2 3.45 87.6 44 3.0 15.0 12.0 1.54 200 PLT T 4684-1706 Black 3 1/2 88.9 3.95 100.3 35 2.4 15.0 17.0 1.50 10 PLT T 4684-1750 Black 3 1/2 88.9 3.95 100.3 35 2.4 15.0 17.0 1.37 200 PLT T 4684-1707 Black 4 101.6 4.46 113.3 30 2.1 10.0 24.0 1.65 10 PLT T 4684-1760 Black 4 1/2 114.3 4.96 126.0 25 1.7 5.0 27.0 1.85 10 PLT T 4684-1764 Black 5 127.0 5.46 138.7 20 1.4 5.0 30.0 2.02 10 PLT T 4684-1766 Black 5 127.0 5.46 138.7 20 1.4 5.0 30.0 2.21 200 PLT T 4684-1709 Black 6 152.4 6.46 164.1 15 1.0 5.0 36.0 2.40 10 PLT T 4684-1722 RECOMMENDED FOR: Marine wet exhaust and general–purpose applications. Suitable for coolant lines where tight bends are required. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat–resistant. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black corrugated with red stripe. Oil and heat–resistant. Design Factor: 4:1 STANDARDS: Meets requirements of SAE 20R2, SAE 20R5, SAE J2006. Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . ENGINE AND MARINE HOSE www.gates.com 105 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=