2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Windshield Washer and Vacuum Tubing Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 7/64 2.8 .22 5.6 25 1.7 24.0 1.5 1.00 50 CTN T 4040-4101 Black 5/32 4.0 .31 7.9 25 1.7 24.0 1.5 2.24 50 CTN T 4040-4104 Black 7/32 5.6 .42 10.7 25 1.7 24.0 2.0 3.66 50 CTN T 4040-4107 Black 1/4 6.4 .45 11.4 25 1.7 24.0 2.0 3.95 50 CTN T 4040-4110 Black 5/16 7.9 .50 12.7 25 1.7 24.0 2.5 1.74 25 CTN T 4040-4112 Black 3/8 9.5 .63 16.0 25 1.7 24.0 3.0 3.60 25 CTN T 4040-4113 RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories. TEMPERATURE: –40°F to +257°F (–40°C to +125°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Heat–resistant. Reinforcement: None. Design Factor: NR STANDARDS: Tested to SAE J1037. . ENGINE AND MARINE HOSE 104 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=