2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4663K Fuel Fill Hose - Corrugated Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 3/8 34.9 1.63 41.4 20 1.4 30.0 5.0 .38 10 CTN T 4663-2828 Black 1 1/2 38.1 1.77 45.0 20 1.4 30.0 5.0 .41 10 CTN T 4663-2830 Black 1 5/8 41.3 1.90 48.3 20 1.4 30.0 5.5 .44 10 CTN T 4663-3624 Black 1 3/4 44.5 2.02 51.3 20 1.4 30.0 6.0 .47 10 CTN T 4663-3976 Black 1 7/8 47.6 2.14 54.4 20 1.4 30.0 6.0 .50 10 CTN T 4663-2933 Black 2 50.8 2.25 57.2 20 1.4 30.0 7.0 .53 10 CTN T 4663-2930 Black 2 1/4 57.2 2.50 63.5 20 1.4 30.0 8.0 .59 10 CTN T 4663-2932 Black 2 1/2 63.5 2.75 69.9 20 1.4 30.0 12.0 .65 10 CTN T 4663-2929 Black 3 76.2 3.27 83.1 20 1.4 30.0 — .84 10 CTN T 4663-3625 RECOMMENDED FOR: Fuel tank filler applications to provide a flexible connector between fuel tank and fill pipe. Suitable for fill applications on automobiles, trucks, buses and other similar applications where exceptionally flexible hose is required. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat–resistant. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black. Design Factor: 4:1 STANDARDS: Meets requirements of SAE 30R5. Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . ENGINE AND MARINE HOSE www.gates.com 103 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=