2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4230T Coolant Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 5/16 7.9 .62 15.7 75 5.2 25.0 2.0 .15 700 CTN FF 4230-0193 Black 3/8 9.5 .69 17.5 75 5.2 25.0 2.5 .17 500 CTN YY 4230-0129 Black 1/2 12.7 .81 20.6 75 5.2 25.0 3.0 .23 700 CTN FF 4230-0060 Black 5/8 15.9 .94 23.9 75 5.2 25.0 4.0 .25 300 CTN FF 4230-0135 Black 3/4 19.1 1.06 26.9 75 5.2 25.0 5.0 .29 200 CTN YY 4230-0134 Black 1 25.4 1.34 34.0 75 5.2 25.0 7.0 .40 600 CTN YY 4230-0150 RECOMMENDED FOR: Engine coolant hose such as cab heater or oil cooler. Also suitable for air or water. CAUTION: Not for conveying fuel and oil. TEMPERATURE: –40°F to +257°F (–40°C to +125°C). CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). Black. Design Factor: 4:1 COUPLINGS: 1, 5, 6 or 7. Reference the Hose Coupling Section. STANDARDS: SAE 20R3 Class D2 except hardness (70–85 Sore A durometer). . ENGINE AND MARINE HOSE 102 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=