2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Green Stripe ™ Coolant and Air Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.46 37.1 100 6.9 25.0 2.0 2.50 5 CTN T 4685-2016 Black 1 1/8 28.6 1.58 40.1 100 6.9 25.0 2.5 5.30 5 CTN T 4685-2018 Black 1 1/4 31.8 1.71 43.4 100 6.9 25.0 2.5 3.13 5 CTN T 4685-2020 Black 1 3/8 34.9 1.83 46.5 85 5.9 25.0 3.0 3.25 5 CTN T 4685-2022 Black 1 1/2 38.1 1.96 49.8 85 5.9 20.0 3.5 3.62 5 CTN T 4685-2024 Black 1 5/8 41.3 2.08 52.8 75 5.2 20.0 3.5 3.88 5 CTN T 4685-2026 Black 1 3/4 44.5 2.21 56.1 75 5.2 20.0 4.0 5.07 5 CTN T 4685-2028 Black 1 7/8 47.6 2.33 59.2 60 4.1 20.0 4.5 5.24 5 CTN T 4685-2030 Black 2 50.8 2.46 62.5 60 4.1 20.0 4.5 5.07 5 CTN T 4685-2032 Black 2 1/8 54.0 2.58 65.5 55 3.8 20.0 5.5 5.35 5 CTN T 4685-2034 Black 2 1/4 57.2 2.71 68.8 55 3.8 20.0 5.5 5.62 5 CTN T 4685-2036 Black 2 3/8 60.3 2.83 71.9 50 3.4 20.0 6.5 5.91 5 CTN T 4685-2038 Black 2 1/2 63.5 2.96 75.2 50 3.4 20.0 6.5 6.15 5 CTN T 4685-2040 Black 2 5/8 66.7 3.08 78.2 40 2.8 15.0 7.5 6.45 5 CTN T 4685-2042 Black 2 3/4 69.9 3.21 81.5 40 2.8 15.0 7.5 6.30 5 CTN T 4685-2044 Black 2 7/8 73.0 3.33 84.6 40 2.8 15.0 9.0 7.01 5 CTN T 4685-2046 Black 3 76.2 3.43 87.1 40 2.8 15.0 9.0 6.56 5 CTN T 4685-2048 Black 3 1/2 88.9 3.93 99.8 35 2.4 15.0 12.0 7.56 5 CTN T 4685-2056 Black 4 101.6 4.43 112.5 30 2.1 10.0 20.0 8.57 5 CTN T 4685-2064 Black 5 127.0 5.43 137.9 15 1.0 5.0 24.0 13.45 5 CTN T 4685-2080 Black 6 152.4 6.43 163.3 15 1.0 5.0 30.0 15.00 5 CTN T 4685-2096 RECOMMENDED FOR: Engine coolant or water hose where tight bends or vacuum is required. Also suitable for air. CAUTION: Not for conveying fuel and oil. TEMPERATURE: –40°F to +257°F (–40°C to +125°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Black with green stripe. Design Factor: 4:1 COUPLINGS: 1, 5, 6 or 7. Reference the Hose Coupling Section. STANDARDS: SAE 20R1 Class B tube and Class C cover, standard wall. Wall thickness is 4.95 +/– 0.65mm (0.195 +/– 0.25”) excluding lap area. . ENGINE AND MARINE HOSE 100 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=